IESNA:LM-63-2002
[TEST]P1056111
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3014
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1513.4 1502.3 1495.6 1484.4 1470 1449.9 1426.5 1399.8 1369.7 1336.3
1299.6 1259.5 1217.2 1173.7 1127 1079.1 1030.1 980 927.6 874.2
817.4 762.8 707.1 651.5 594.7 537.9 480 418.7 360.8 306.2
247.2 194.9 144.8 98 55.7 20 0
1513.4 1520.1 1512.3 1495.6 1472.2 1444.4 1410.9 1374.2 1335.2 1291.8
1246.1 1197.1 1145.9 1093.6 1039 982.2 925.4 867.5 809.6 750.6
691.6 631.4 572.4 513.4 455.5 398.7 343 289.5 236.1 187.1
150.3 118 88 61.2 37.9 17.8 0
1513.4 1506.7 1492.2 1464.4 1431 1394.2 1350.8 1302.9 1251.7 1196
1138.1 1075.7 1012.3 947.7 883.1 817.4 753.9 691.6 631.4 570.2
512.3 456.6 402 351.9 300.7 262.8 230.5 201.6 172.6 145.9
120.3 96.9 74.6 53.5 34.5 16.7 0
1513.4 1508.9 1484.4 1449.9 1409.8 1364.2 1314.1 1256.2 1191.6 1124.7
1055.7 985.5 915.4 845.2 776.2 709.4 642.6 580.2 522.3 467.7
414.3 361.9 324.1 294 262.8 232.7 204.9 180.4 155.9 132.5
110.2 90.2 69 50.1 32.3 14.5 0
1513.4 1511.2 1491.1 1456.6 1413.2 1366.4 1309.6 1247.2 1181.5 1110.3
1035.7 959.9 888.7 817.4 748.3 680.4 619.2 559 502.2 448.8
394.2 351.9 319.6 289.5 258.4 230.5 203.8 179.3 155.9 132.5
111.4 90.2 70.2 50.1 32.3 15.6 0
